S70FS01GSAGMFV010
Active and preferred
RoHS Compliant
Lead-free

S70FS01GSAGMFV010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FS01GSAGMFV010
S70FS01GSAGMFV010
ea.


Product details

  • Density
    1 GBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S70FS01GSAGMFV010
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
The S70FS01GSAGMFV010 is a 1 Gb (128 MB) dual-die SPI Flash memory using 65-nm MIRRORBIT™ technology. It supports SPI Multi-I/O with single, dual, quad, and DDR modes, achieving read rates up to 80 MBps and page programming up to 512 bytes. Operating from 1.7 V to 2.0 V, it offers hybrid and uniform sector options, robust ECC, and advanced sector protection. Qualified to AEC-Q100 Grade 1, it is ideal for embedded and automotive systems requiring code shadowing and XIP.

Features

  • SPI with multi-I/O support
  • Supports clock polarity and phase modes 0, 3
  • DDR and SDR command protocols
  • 24- or 32-bit addressing options
  • Compatible with S25FL1-K, S25FL-P, S25FL-S
  • Normal, Fast, Dual, Quad, DDR Quad I/O Read
  • Burst wrap and Quad peripheral interface
  • Internal hardware ECC with single bit
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles per sector min
  • 20 year data retention minimum
  • 1.7 V to 2.0 V single supply voltage

Benefits

  • Multi-I/O enables high data throughput
  • DDR/SDR modes offer flexible speed options
  • 24/32-bit addressing supports large designs
  • Compatibility eases migration from other SPI
  • Multiple read modes optimize performance
  • QPI mode enables fast quad data transfers
  • ECC ensures reliable data storage
  • Hybrid/uniform erase fits varied applications
  • High endurance for frequent updates
  • Long retention secures critical data
  • Low voltage reduces power consumption
  • Wide temp range supports harsh environments

Applications

Documents

Design resources

Developer community