S70FS01GSAGBHM213
Active and preferred
RoHS Compliant
Lead-free

S70FS01GSAGBHM213

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FS01GSAGBHM213
S70FS01GSAGBHM213
ea.


Product details

  • Classification
    ISO 26262-ready
  • Density
    1 GBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70FS01GSAGBHM213
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The S70FS01GSAGBHM213 is a 1 Gb (128 MB) automotive-grade dual-die NOR Flash memory using 65-nm MIRRORBIT™ technology and Eclipse architecture. It supports SPI Multi-I/O, including Single, Dual, Quad, and DDR modes, with read speeds up to 80 MBps.

Features

  • SPI with multi-I/O support
  • Supports clock polarity and phase modes 0, 3
  • DDR and SDR command protocols
  • 24- or 32-bit addressing options
  • Compatible with S25FL1-K, S25FL-P, S25FL-S
  • Normal, Fast, Dual, Quad, DDR Quad I/O Read
  • Burst wrap and Quad peripheral interface
  • Internal hardware ECC with single bit
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles per sector min
  • 20 year data retention minimum
  • 1.7 V to 2.0 V single supply voltage

Benefits

  • Multi-I/O enables high data throughput
  • DDR/SDR modes offer flexible speed options
  • 24/32-bit addressing supports large designs
  • Compatibility eases migration from other SPI
  • Multiple read modes optimize performance
  • QPI mode enables fast quad data transfers
  • ECC ensures reliable data storage
  • Hybrid/uniform erase fits varied applications
  • High endurance for frequent updates
  • Long retention secures critical data
  • Low voltage reduces power consumption
  • Wide temp range supports harsh environments

Applications

Documents

Design resources

Developer community