S70FL01GSDSBHBC10
Active and preferred
RoHS Compliant
Lead-free

S70FL01GSDSBHBC10

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FL01GSDSBHBC10
S70FL01GSDSBHBC10


Product details

  • Classification
    ISO 26262-ready
  • Density
    1 GBit
  • Family
    FL-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70FL01GSDSBHBC10
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S70FL01GSDSBHBC10 is a 1 Gbit stacked SPI Flash memory with dual S25FL512S die for automotive and industrial systems. It supports SPI Multi-I/O with DDR, 32-bit addressing, and operates from 2.7 V to 3.6 V core supply across -40°C to +125°C (AEC-Q100 Grade 1). Uniform 256-kbyte sectors, 100,000 program-erase cycles minimum, and 20-year data retention ensure robust performance. MirrorBit® technology enables reliable integration in demanding environments.

Features

  • 3.0 V CMOS core technology
  • SPI Multi-I/O interface with DDR support
  • 32-bit extended addressing
  • Compatible with S25FL-A, S25FL-K, S25FL-P SPI
  • Multiple READ commands: Normal, Fast, Dual
  • AutoBoot for automatic read on power-up/reset
  • 512-byte page programming buffer
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • One-time programmable (OTP) 2048-byte array
  • Block protection with advanced sector options
  • Versatile I/O voltage range: 1.65 V to VCC

Benefits

  • 3.0 V core enables low-power operation
  • Multi-I/O SPI boosts data transfer
  • 32-bit addressing supports large memory maps
  • Footprint compatibility simplifies migration
  • Multiple READ modes optimize speed
  • AutoBoot enables instant code execution
  • Large buffer accelerates programming
  • High endurance ensures long device life
  • 20-year retention secures critical data
  • OTP array adds secure storage options
  • Flexible protection enhances data security
  • Wide voltage range eases system integration

Applications

Documents

Design resources

Developer community