S70FL01GSDPMFI011
Active and preferred
RoHS Compliant
Lead-free

S70FL01GSDPMFI011

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FL01GSDPMFI011
S70FL01GSDPMFI011


Product details

  • Density
    1 GBit
  • Family
    FL-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S70FL01GSDPMFI011
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 235
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 235
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The S70FL01GSDPMFI011 is a 1 Gbit (128 Mbyte) FL-S Flash memory with a dual-die stack for automotive and industrial use. It supports SPI Multi-I/O, up to 133 MHz SDR and 80 MHz DDR, with a 3.0 V core and 1.65–3.6 V I/O supply. Features include uniform 256-kbyte sectors, 100,000 program-erase cycles, 20-year data retention, 2048-byte OTP, block protection, and Infineon 65 nm MirrorBit® technology. AEC-Q100 Grade 1 qualification enables –40°C to +125°C operation.

Features

  • Dual-die stack architecture
  • SPI Multi-I/O interface
  • Supports normal, fast, dual, quad, DDR reads
  • 32-bit extended addressing
  • 512-byte page programming buffer
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • One Time Program (OTP) 2048 bytes
  • Block and advanced sector protection
  • Core voltage: 2.7 V to 3.6 V
  • I/O voltage: 1.65 V to 3.6 V
  • SCK up to 133 MHz (single), 104 MHz (quad)

Benefits

  • High capacity in compact footprint
  • Flexible interface for system integration
  • Fast data access for demanding apps
  • Large address space for big data
  • Efficient page programming boosts speed
  • Reliable for frequent program/erase cycles
  • Long-term data retention for safety
  • Secure OTP for code/data storage
  • Robust protection against accidental writes
  • Operates in standard 3 V systems
  • Compatible with various I/O voltages
  • High-speed operation for fast throughput

Applications

Documents

Design resources

Developer community