- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Product details
-
ClassificationISO 26262-ready
-
Density1 GBit
-
FamilyFL-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S70FL01GSAGBHMC10 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15078) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- Dual-die stack architecture
- SPI Multi-I/O interface
- Supports normal, fast, dual, quad, DDR reads
- 32-bit extended addressing
- 512-byte page programming buffer
- 100,000 program-erase cycles minimum
- 20-year data retention minimum
- One Time Program (OTP) 2048 bytes
- Block and advanced sector protection
- Core voltage: 2.7 V to 3.6 V
- I/O voltage: 1.65 V to 3.6 V
- SCK up to 133 MHz (single), 104 MHz (quad)
Benefits
- High capacity in compact footprint
- Flexible interface for system integration
- Fast data access for demanding apps
- Large address space for big data
- Efficient page programming boosts speed
- Reliable for frequent program/erase cycles
- Long-term data retention for safety
- Secure OTP for code/data storage
- Robust protection against accidental writes
- Operates in standard 3 V systems
- Compatible with various I/O voltages
- High-speed operation for fast throughput
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.