Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Product details
-
Density1 GBit
-
FamilyFL-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-55 °C to 125 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationMilitary
| Recommended | |
|
OPN
|
S70FL01GSAGBHEC13 |
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15078) |
| Packing Size | 2500 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 1 Gbit density
- SPI interface
- 2.7 V – 3.6 V core supply voltage
- > 20-year data retention
- 100 program/erase cycles
- -55⁰C to +125⁰C mil.-temp range
- 24-ball BGA package
- Low-Halogen, Lead (Pb)-free
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.