S70FL01GSAGBHBC13
Active and preferred
RoHS Compliant
Lead-free

S70FL01GSAGBHBC13

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70FL01GSAGBHBC13
S70FL01GSAGBHBC13


Product details

  • Classification
    ISO 26262-ready
  • Density
    1 GBit
  • Family
    FL-S
  • Interface Bandwidth
    52 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S70FL01GSAGBHBC13
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15078)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S70FL01GSAGBHBC13 is a 1 Gbit (128 Mbyte) automotive-grade SPI NOR Flash memory with a dual-die stack of S25FL512S, built on 65 nm MirrorBit technology. It operates from 2.7 V to 3.6 V, supports SPI Multi-I/O up to 133 MHz, and offers uniform 256 KB sectors with 512-byte page programming. The device features 100,000 program-erase cycles, 20-year data retention, advanced sector protection, and AEC-Q100 Grade 2 qualification (−40°C to +105°C).

Features

  • Dual-die stack architecture
  • SPI Multi-I/O interface
  • Supports DDR and SDR modes
  • 32-bit extended addressing
  • Page programming buffer: 512 bytes
  • Uniform 256 KB sectors
  • 100,000 program-erase cycles min
  • 20-year data retention min
  • One Time Program (OTP) 2048 bytes
  • Block protection with advanced sector
  • Core voltage: 2.7 V to 3.6 V
  • I/O voltage: 1.65 V to 3.6 V

Benefits

  • Enables 1 Gbit high-density storage
  • Flexible interface for various controllers
  • High-speed data transfer with DDR
  • Large address space for big data
  • Fast programming for efficient updates
  • Simplifies memory management
  • Reliable for frequent rewriting
  • Long-term data reliability
  • Secure storage for sensitive data
  • Prevents accidental data changes
  • Compatible with 3 V systems
  • Flexible I/O for system integration

Applications

Documents

Design resources

Developer community