Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29PL032J70BFI073
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29PL032J70BFI073

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    32 MBit
  • Family
    PL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    20 ns
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
S29PL032J70BFI073
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29PL032J70BFI073 is a 32 Mbit (2M × 16-bit) 3 V Page Mode Flash memory with Enhanced VersatileIO™, supporting simultaneous read/write across four banks for zero-latency access. Operating from a single 2.7 V to 3.6 V supply, it features a maximum random access time of 70 ns and page access as fast as 30 ns. Advanced sector protection, JEDEC 42.4 compatibility, and low standby current make it ideal for embedded code storage in industrial and wireless systems.

Features

  • Enhanced VersatileIO™ for flexible I/O
  • Simultaneous read/write with zero latency
  • 8-word page mode for fast page access
  • Random access time as fast as 55 ns
  • Page access time as fast as 20 ns
  • Single power supply: 2.7–3.6 V for all ops
  • Typical standby current: 0.2 μA
  • FlexBank: 4 banks, 2 ops per device
  • CFI (Common Flash Interface) compliant
  • JEDEC 42.4 command-set compatible
  • Erase/Program suspend and resume
  • Multiple sector protection: persistent,

Benefits

  • Flexible I/O simplifies system integration
  • Zero latency boosts system performance
  • Fast page access accelerates data reads
  • Quick random/page access reduces wait time
  • Single supply eases power design
  • Ultra-low standby current saves energy
  • Dual-bank ops enable parallel tasks
  • CFI/JEDEC ensures easy software integration
  • Suspend/resume improves system responsiveness
  • Robust sector protection enhances data safety
  • High endurance lowers maintenance needs
  • Long retention secures data for years

Applications

Documents

Design resources

Developer community