- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density64 MBit
-
FamilyJL-J
-
Initial Access Time60 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
|
OPN
|
S29JL064J60TFA003 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 1000 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- Simultaneous read/write with zero latency
- Ultra low power: 2 mA read, 200 nA standby
- Flexible bank architecture, 4 banks
- Top and bottom boot sectors
- 0.11 µm process technology
- 1 million cycles per sector endurance
- 20-year data retention
- Supports Common Flash Memory Interface (CFI)
- Erase suspend/resume capability
- Data# polling and toggle bit status
- Secured Silicon Region, 256-byte
- Unlock bypass program command
Benefits
- Enables code execution during program/erase
- Minimizes power consumption for battery use
- Customizable for system partitioning
- Supports flexible boot code storage
- High density in compact footprint
- Reliable operation over device lifetime
- Ensures long-term data integrity
- Simplifies system integration
- Allows fast interrupt-driven updates
- Easy status monitoring for system control
- Secure storage for IDs and keys
- Reduces programming time for mass updates
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.