Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29JL064J60BHA000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29JL064J60BHA000

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    64 MBit
  • Family
    JL-J
  • Initial Access Time
    60 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive

OPN
S29JL064J60BHA000
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29JL064J60BHA000 is a 64 Mb, 3.0 V-only simultaneous read/write flash memory, organized as 8M × 8-bit or 4M × 16-bit. It operates from 2.7 V to 3.6 V across -40°C to +85°C, with access times as fast as 60 ns. Featuring ultra-low power consumption, 1 million cycles per sector typical endurance, and 20-year data retention, it meets AEC-Q100 Grade 3 automotive standards.

Features

  • Simultaneous read/write with zero latency
  • Ultra low power: 2 mA read, 200 nA standby
  • Flexible bank architecture, 4 banks
  • Top and bottom boot sectors
  • 0.11 µm process technology
  • 1 million cycles per sector endurance
  • 20-year data retention
  • Supports Common Flash Memory Interface (CFI)
  • Erase suspend/resume capability
  • Data# polling and toggle bit status
  • Secured Silicon Region, 256-byte
  • Unlock bypass program command

Benefits

  • Enables code execution during program/erase
  • Minimizes power consumption for battery use
  • Customizable for system partitioning
  • Supports flexible boot code storage
  • High density in compact footprint
  • Reliable operation over device lifetime
  • Ensures long-term data integrity
  • Simplifies system integration
  • Allows fast interrupt-driven updates
  • Easy status monitoring for system control
  • Secure storage for IDs and keys
  • Reduces programming time for mass updates

Applications

Documents

Design resources

Developer community