- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
Oct 21, 2026
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
Oct 21, 2026
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
Density32 MBit
-
FamilyJL-J
-
Initial Access Time70 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29JL032J70TFI023 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 1000 |
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
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- Simultaneous Read/Write operations
- Zero latency between read and write
- Multiple bank architecture (4 or 2 banks)
- Top or bottom boot sector configuration
- 3.0 V single power supply for read/write
- JEDEC pinout and software compatibility
- 10 mA active read current at 5 MHz
- 200 nA standby/auto sleep current
- 100K program/erase cycles per sector
- Data retention up to 20 years
- Hardware reset and write protection pins
- Common Flash Memory Interface (CFI) support
Benefits
- Enables code execution and data storage
- No wait time switching between operations
- Flexible memory partitioning for applications
- Supports various boot memory maps
- Simplifies power supply design
- Easy integration with standard systems
- Low active current reduces power use
- Ultra-low standby extends battery life
- Reliable for frequent data updates
- Long-term data storage assurance
- Protects against accidental writes/erases
- Industry-standard interface simplifies design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.