Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29JL032J70TFI020
END OF LIFE
discontinued
RoHS Compliant

S29JL032J70TFI020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    32 MBit
  • Family
    JL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
S29JL032J70TFI020
Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29JL032J70TFI020 is a 32 Mb, 3.0 V-only simultaneous read/write flash memory, organized as 2M x 16-bit or 4M x 8-bit. It supports 70 ns access time and operates from 2.7 V to 3.6 V, with standby current as low as 200 nA and active read current under 10 mA at 5 MHz. Features include four-bank architecture, JEDEC 42.4 compatibility, hardware sector protection, erase suspend/resume, and a secured silicon region. 48-pin TSOP, industrial temperature range (-40°C to +85°C).

Features

  • Simultaneous Read/Write operations
  • Zero latency between read and write
  • Multiple bank architecture (4 or 2 banks)
  • Top or bottom boot sector configuration
  • 3.0 V single power supply for read/write
  • JEDEC pinout and software compatibility
  • 10 mA active read current at 5 MHz
  • 200 nA standby/auto sleep current
  • 100K program/erase cycles per sector
  • Data retention up to 20 years
  • Hardware reset and write protection pins
  • Common Flash Memory Interface (CFI) support

Benefits

  • Enables code execution and data storage
  • No wait time switching between operations
  • Flexible memory partitioning for applications
  • Supports various boot memory maps
  • Simplifies power supply design
  • Easy integration with standard systems
  • Low active current reduces power use
  • Ultra-low standby extends battery life
  • Reliable for frequent data updates
  • Long-term data storage assurance
  • Protects against accidental writes/erases
  • Industry-standard interface simplifies design

Applications

Documents

Design resources

Developer community