S29GL512T11FHB020
Active and preferred
RoHS Compliant
Lead-free

S29GL512T11FHB020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL512T11FHB020
S29GL512T11FHB020


Product details

  • Density
    512 MBit
  • Family
    GL-T
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S29GL512T11FHB020
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
The S29GL512T11FHB020 is a 512 Mb (64 MB) parallel NOR flash memory based on Infineon's 45-nm MIRRORBIT™ technology, featuring a 3.0 V core, versatile I/O from 1.65 V to VCC, and ×8/×16 data bus. It delivers asynchronous random access as fast as 100 ns, 32-byte page reads, and a 512-byte programming buffer with hardware ECC for single-bit error correction.

Features

  • 45-nm MIRRORBIT™ technology
  • Single supply for read/program/erase
  • Versatile I/O voltage (1.65 V to VCC)
  • ×8/×16 data bus
  • 512-byte programming buffer
  • Hardware ECC with single bit correction
  • Uniform 128-KB sectors
  • Advanced sector protection (ASP)
  • 100,000 program/erase cycles per sector
  • 20-year data retention (typical)
  • Power-up and low VCC write inhibit
  • Status Register, Data Polling, Ready/Busy pin

Benefits

  • High density for embedded applications
  • Flexible I/O supports various host systems
  • Fast programming with 512-byte buffer
  • Reliable data with built-in ECC
  • Simplifies memory management with uniform
  • Enhanced data security with ASP
  • Long device lifetime, 100K cycles per sector
  • Retains data up to 20 years
  • Prevents accidental writes during power
  • Easy status monitoring and diagnostics

Applications

Documents

Design resources

Developer community