Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29GL256P90TFIR20
END OF LIFE
discontinued
RoHS Compliant

S29GL256P90TFIR20

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    256 MBit
  • Family
    GL-P
  • Initial Access Time
    90 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
S29GL256P90TFIR20
Product Status discontinued
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 455
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-56 (002-15549)
Packing Size 455
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29GL256P90TFIR20 is a 256 Mbit page-mode Flash memory built on 90 nm MirrorBit® technology, offering uniform 128 Kbyte sectors for embedded applications needing high density and performance. Operating at 2.7–3.6 V, it supports VersatileIO™ for I/O voltages from 1.65 V to VCC and delivers a 90 ns random access time. The device features a 32-word write buffer. Industrial temperature range and 56-pin TSOP package ensure suitability for demanding environments.

Features

  • 90 nm MirrorBit process technology
  • Single 3 V read/program/erase operation
  • VersatileIO control (1.65 V to VCC I/O)
  • 32-word/64-byte write buffer
  • 8-word/16-byte page read buffer
  • Uniform 64 Kword/128 Kbyte sectors
  • 128-word/256-byte Secured Silicon Sector
  • Advanced sector protection methods
  • Program/Erase Suspend and Resume
  • Hardware data protection (WP#/ACC, VCC)
  • Write pulse glitch protection
  • 100,000 erase cycles per sector (typical)

Benefits

  • High density for embedded storage needs
  • Low voltage reduces power consumption
  • Flexible I/O for easy system integration
  • Fast programming with write buffer
  • Page read buffer speeds up data access
  • Simplifies memory management
  • Secure area for permanent IDs
  • Protects data from accidental changes
  • Suspend/resume boosts system efficiency
  • Hardware protection prevents data loss
  • Glitch protection ensures data integrity
  • High endurance for long device life

Applications

Documents

Design resources

Developer community