S29GL128S10GHB010
Active and preferred
RoHS Compliant
Lead-free

S29GL128S10GHB010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL128S10GHB010
S29GL128S10GHB010


Product details

  • Density
    128 MBit
  • Family
    GL-S
  • Initial Access Time
    100 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S29GL128S10GHB010
Product Status active and preferred
Infineon Package
Package Name VFBGA-56 (002-15551)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-56 (002-15551)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
The S29GL128S10GHB010 is a 128 Mb MIRRORBIT™ Eclipse flash memory with a 3.0 V core and versatile I/O (VIO: 1.65 V to VCC). It offers a 16-bit data bus, 90 ns random access, 15 ns page access, and a 512-byte programming buffer. Uniform 128 kbyte sector erase, advanced protection, and internal ECC enhance reliability. Operating from -40°C to 85°C or 105°C, it supports 100,000 cycles and 20 years retention. Ideal for embedded, automotive, and industrial applications.

Features

  • 65 nm MIRRORBIT™ Eclipse technology
  • CMOS 3.0 V core with versatile I/O
  • Single supply for read/program/erase
  • Versatile I/O voltage range: 1.65 V to VCC
  • 16-bit data bus
  • Asynchronous 32-byte page read
  • 512-byte programming buffer
  • Internal hardware ECC with single bit
  • Uniform 128 KB sectors
  • Suspend/resume for program and erase
  • Advanced sector protection (ASP)
  • 1024-byte one time program (OTP) array

Benefits

  • High reliability with 65 nm process
  • Flexible I/O supports system integration
  • Easy power supply design
  • Supports wide I/O voltage range
  • Fast data transfers with 16-bit bus
  • Efficient page read for fast access
  • Fast programming with large buffer
  • ECC enhances data integrity
  • Simple sector management
  • Interruptible program/erase for flexibility
  • Robust data and sector protection
  • Secure OTP for permanent data

Applications

Documents

Design resources

Developer community