S29GL128S10FAIV20
Active and preferred

S29GL128S10FAIV20

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL128S10FAIV20
S29GL128S10FAIV20


Product details

  • Density
    128 MBit
  • Family
    GL-S
  • Initial Access Time
    100 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S29GL128S10FAIV20
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
The S29GL128S10FAIV20 is a 128 Mb parallel NOR flash memory based on 65 nm MIRRORBIT™ Eclipse technology, offering random access times as low as 90 ns and page access as fast as 15 ns. It features a 3.0 V core, versatile I/O (1.65 V to VCC), ×16 data bus, and a 512-byte programming buffer for efficient writes.

Features

  • 65 nm MIRRORBIT™ Eclipse technology
  • CMOS 3.0 V core with versatile I/O
  • Single supply for read/program/erase
  • Versatile I/O voltage range: 1.65 V to VCC
  • 16-bit data bus
  • Asynchronous 32-byte page read
  • 512-byte programming buffer
  • Internal hardware ECC with single bit
  • Uniform 128 KB sectors
  • Suspend/resume for program and erase
  • Advanced sector protection (ASP)
  • 1024-byte one time program (OTP) array

Benefits

  • High reliability with 65 nm process
  • Flexible I/O supports system integration
  • Easy power supply design
  • Supports wide I/O voltage range
  • Fast data transfers with 16-bit bus
  • Efficient page read for fast access
  • Fast programming with large buffer
  • ECC enhances data integrity
  • Simple sector management
  • Interruptible program/erase for flexibility
  • Robust data and sector protection
  • Secure OTP for permanent data

Applications

Documents

Design resources

Developer community