S29GL128P11TFI020

S29GL128P11TFI020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL128P11TFI020
S29GL128P11TFI020


Product details

  • Density
    128 MBit
  • Family
    GL-P
  • Initial Access Time
    110 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The S29GL128P11TFI020 is a 128 Mbit page-mode Flash memory based on 90 nm MirrorBit® technology, with random access times down to 90 ns and page access at 25 ns. It operates at 2.7–3.6 V, supports VersatileIO™ from 1.65 V to VCC, and features uniform 128 Kbyte sectors. Typical endurance is 100,000 erase cycles per sector and 20-year data retention. The write buffer enables programming up to 32 words per operation, ideal for high-density embedded and industrial applications.

Features

  • 90 nm MirrorBit process technology
  • Single 3 V read/program/erase operation
  • VersatileIO control (1.65 V to VCC I/O)
  • 32-word/64-byte write buffer
  • 8-word/16-byte page read buffer
  • Uniform 64 Kword/128 Kbyte sectors
  • 128-word/256-byte Secured Silicon Sector
  • Advanced sector protection methods
  • Program/Erase Suspend and Resume
  • Hardware data protection (WP#/ACC, VCC)
  • Write pulse glitch protection
  • 100,000 erase cycles per sector (typical)

Benefits

  • High density for embedded storage needs
  • Low voltage reduces power consumption
  • Flexible I/O for easy system integration
  • Fast programming with write buffer
  • Page read buffer speeds up data access
  • Simplifies memory management
  • Secure area for permanent IDs
  • Protects data from accidental changes
  • Suspend/resume boosts system efficiency
  • Hardware protection prevents data loss
  • Glitch protection ensures data integrity
  • High endurance for long device life

Applications

Documents

Design resources

Developer community