Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density128 MBit
-
FamilyGL-P
-
Initial Access Time100 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Page Access Time25 ns
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 90 nm MirrorBit process technology
- Single 3 V read/program/erase operation
- VersatileIO control (1.65 V to VCC I/O)
- 32-word/64-byte write buffer
- 8-word/16-byte page read buffer
- Uniform 64 Kword/128 Kbyte sectors
- 128-word/256-byte Secured Silicon Sector
- Advanced sector protection methods
- Program/Erase Suspend and Resume
- Hardware data protection (WP#/ACC, VCC)
- Write pulse glitch protection
- 100,000 erase cycles per sector (typical)
Benefits
- High density for embedded storage needs
- Low voltage reduces power consumption
- Flexible I/O for easy system integration
- Fast programming with write buffer
- Page read buffer speeds up data access
- Simplifies memory management
- Secure area for permanent IDs
- Protects data from accidental changes
- Suspend/resume boosts system efficiency
- Hardware protection prevents data loss
- Glitch protection ensures data integrity
- High endurance for long device life
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.