S29GL064S80TFIV60
Active and preferred
RoHS Compliant
Lead-free

S29GL064S80TFIV60

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL064S80TFIV60
S29GL064S80TFIV60
ea.


Product details

  • Density
    64 MBit
  • Family
    GL-S
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S29GL064S80TFIV60
Product Status active and preferred
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 192
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The S29GL064S80TFIV60 is a 64 Mb (8 MB) GL-S MIRRORBIT™ parallel NOR flash memory with 3.0 V supply, 80 ns access time, and 65-nm process technology. It supports –40°C to +105°C operation, flexible I/O voltage from 1.65 V to VCC, and advanced sector and password protection. JEDEC compliance, 100,000 erase cycles per sector, and 20-year data retention ensure reliability for automotive, industrial, and embedded applications.

Features

  • 3.0 V single power supply operation
  • 65-nm MIRRORBIT™ process technology
  • 16-bit or 8/16-bit data bus options
  • 70 ns access time, 15 ns page read time
  • 8-word/16-byte page read buffer
  • 128-word/256-byte write buffer
  • Internal hardware ECC, single bit correction
  • Advanced sector protection
  • 100,000 erase cycles per sector min
  • 20-year data retention typical
  • Automatic sleep and standby modes
  • JEDEC CFI and command set compatible

Benefits

  • 3.0 V simplifies power design
  • 65-nm tech ensures high reliability
  • Flexible bus supports legacy and new designs
  • Fast access boosts system performance
  • Page buffer enables quick data reads
  • Write buffer speeds up programming
  • ECC improves data integrity
  • Multi-level protection enhances security
  • High endurance lowers maintenance cost
  • Long retention secures critical data
  • Low-power modes extend battery life
  • JEDEC compatibility eases integration

Applications

Documents

Design resources

Developer community