Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S29GL064N90FFI010
END OF LIFE
discontinued
RoHS Compliant

S29GL064N90FFI010

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL064N90FFI010
S29GL064N90FFI010


Product details

  • Density
    64 MBit
  • Family
    GL-N
  • Initial Access Time
    90 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C

OPN
S29GL064N90FFI010
Product Status discontinued
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29GL064N90FFI010 is a 64 Mbit page-mode Flash memory manufactured with 110 nm MirrorBit technology, offering single 3.0 V supply operation and 90 ns access time. It features uniform sector architecture, advanced sector protection, and supports x8 and x16 data bus configurations. Operating from 2.7 V to 3.6 V VCC and 1.65 V to 3.6 V VIO, it performs reliably across -40°C to 85°C. Typical applications include code storage in industrial and automotive systems.

Features

  • 3 V single power supply operation
  • 16-bit data bus, byte/word selectable
  • 8-word/16-byte page read buffer
  • 16-word/32-byte write buffer
  • Unlock Bypass mode for fast programming
  • Accelerated program via WP#/ACC pin
  • Advanced sector protection:
  • Secured Silicon Sector for code/data
  • 100,000 erase cycles per sector
  • 20-year data retention
  • Low power: 1 µA standby, 1 mA page read
  • JEDEC and CFI command set compatible

Benefits

  • Simplifies power design with single 3 V
  • Flexible interface for 8/16-bit systems
  • Fast random access with page read buffer
  • Quick multi-word updates reduce downtime
  • Faster programming boosts throughput
  • High security for code/data storage
  • Multiple protection modes prevent data loss
  • Reliable with high endurance and retention
  • Low power extends battery/system life
  • Easy integration with JEDEC, CFI standards

Applications

Documents

Design resources

Developer community