Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S29GL032N90TFI040
END OF LIFE
discontinued
RoHS Compliant

S29GL032N90TFI040

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL032N90TFI040
S29GL032N90TFI040


Product details

  • Density
    32 MBit
  • Family
    GL-N
  • Initial Access Time
    90 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C

OPN
S29GL032N90TFI040
Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29GL032N90TFI040 is a 32 Mbit page-mode Flash memory manufactured with 110 nm MirrorBit® technology, offering single 3.0 V supply and access times up to 90 ns. It features a flexible x8/x16 data bus, advanced sector protection with persistent and password modes, and a secured silicon sector for permanent storage. Typical standby current is 1 µA, with industrial temperature range from -40°C to +85°C and VCC from 2.7 V to 3.6 V.

Features

  • 3 V single power supply operation
  • 16-bit data bus, byte/word selectable
  • 8-word/16-byte page read buffer
  • 16-word/32-byte write buffer
  • Unlock Bypass mode for fast programming
  • Accelerated program via WP#/ACC pin
  • Advanced sector protection:
  • Secured Silicon Sector for code/data
  • 100,000 erase cycles per sector
  • 20-year data retention
  • Low power: 1 µA standby, 1 mA page read
  • JEDEC and CFI command set compatible

Benefits

  • Simplifies power design with single 3 V
  • Flexible interface for 8/16-bit systems
  • Fast random access with page read buffer
  • Quick multi-word updates reduce downtime
  • Faster programming boosts throughput
  • High security for code/data storage
  • Multiple protection modes prevent data loss
  • Reliable with high endurance and retention
  • Low power extends battery/system life
  • Easy integration with JEDEC, CFI standards

Applications

Documents

Design resources

Developer community