- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Product details
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 3 V single power supply operation
- 16-bit data bus, byte/word selectable
- 8-word/16-byte page read buffer
- 16-word/32-byte write buffer
- Unlock Bypass mode for fast programming
- Accelerated program via WP#/ACC pin
- Advanced sector protection:
- Secured Silicon Sector for code/data
- 100,000 erase cycles per sector
- 20-year data retention
- Low power: 1 µA standby, 1 mA page read
- JEDEC and CFI command set compatible
Benefits
- Simplifies power design with single 3 V
- Flexible interface for 8/16-bit systems
- Fast random access with page read buffer
- Quick multi-word updates reduce downtime
- Faster programming boosts throughput
- High security for code/data storage
- Multiple protection modes prevent data loss
- Reliable with high endurance and retention
- Low power extends battery/system life
- Easy integration with JEDEC, CFI standards
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.