Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29AL016J70BAI010
END OF LIFE
discontinued

S29AL016J70BAI010

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    16 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    220 °C
  • Qualification
    Industrial

OPN
S29AL016J70BAI010
Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name VFBGA-48 (002-19063)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29AL016J70BAI010 is a 16 Mbit, 3 V boot sector Flash memory for embedded and automotive systems. Operating from 2.7 V to 3.6 V, it supports 70 ns access times. Meeting AEC-Q100 Grade 3 (-40°C to +85°C), it offers hardware sector locking, low VCC detection, and secured silicon sector protection. Ultra-low power modes reduce standby and sleep current to 0.2 µA. JEDEC compatibility and CFI support enable easy integration. Used in automotive ECUs and industrial controllers.

Features

  • Single 2.7–3.6 V power supply operation
  • 16 Mbit density, x8/x16 data bus options
  • Access times as fast as 55 ns
  • Flexible sector architecture (multiple sizes)
  • Secured Silicon Sector for device ID
  • Ultra low power: 0.2 μA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • Hardware data protection features
  • JEDEC command set and pinout compatible
  • Embedded program/erase algorithms
  • CFI (Common Flash Interface) compliant

Benefits

  • Simplifies power design, needs only 3 V
  • Supports wide range of microprocessors
  • Enables fast code execution, no wait states
  • Allows selective erase/program for
  • Provides secure, permanent device ID
  • Minimizes battery drain in low-power modes
  • Reliable for frequent updates, long lifetime
  • Retains data for years, ideal for code
  • Protects data from accidental writes/erases
  • Easy system integration, industry standard
  • Automated programming/erase for ease of use
  • Host software can auto-configure device

Applications

Documents

Design resources

Developer community