- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density16 MBit
-
FamilyAL-J
-
Initial Access Time55 ns
-
Interface Frequency (SDR/DDR) (MHz)NA
-
InterfacesParallel
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
|
OPN
|
S29AL016J55TFIR20 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 480 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TSOP-48 (51-85183) |
| Packing Size | 480 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- Single 2.7–3.6 V power supply operation
- 16 Mbit density, x8/x16 data bus options
- Access times as fast as 55 ns
- Flexible sector architecture (multiple sizes)
- Secured Silicon Sector for device ID
- Ultra low power: 0.2 μA standby/sleep
- 1,000,000 cycles per sector endurance
- 20-year data retention
- Hardware data protection features
- JEDEC command set and pinout compatible
- Embedded program/erase algorithms
- CFI (Common Flash Interface) compliant
Benefits
- Simplifies power design, needs only 3 V
- Supports wide range of microprocessors
- Enables fast code execution, no wait states
- Allows selective erase/program for
- Provides secure, permanent device ID
- Minimizes battery drain in low-power modes
- Reliable for frequent updates, long lifetime
- Retains data for years, ideal for code
- Protects data from accidental writes/erases
- Easy system integration, industry standard
- Automated programming/erase for ease of use
- Host software can auto-configure device
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.