Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29AL008J70TFM023
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29AL008J70TFM023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    8 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive

OPN
S29AL008J70TFM023
Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S29AL008J70TFM023 is an 8 Mbit (1M × 8-bit/512K × 16-bit), 3 V boot sector Flash memory designed for automotive applications requiring AEC-Q100 Grade 1 qualification and -40°C to +125°C operation. It offers 70 ns access time, operates from a single 2.7 V to 3.6 V supply, and comes in a 48-pin TSOP package. Features include CFI support, flexible sector architecture, hardware sector protection, and ultra-low power modes for reliable code storage in demanding environments.

Features

  • Single 2.7–3.6 V read/write supply
  • 8 Mbit density, x8/x16 organization
  • Access times as fast as 55 ns
  • 110 nm process technology
  • Secured Silicon Sector for ID storage
  • Flexible sector architecture
  • Sector group protection/unprotection
  • Unlock Bypass for fast programming
  • Ultra low power: 0.2 µA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • JEDEC command set compatible

Benefits

  • Simplifies power supply design
  • Enables high-speed system operation
  • Secure ID for device authentication
  • Flexible code/data management
  • Prevents accidental data loss
  • Faster programming saves time
  • Minimizes standby power drain
  • Reliable for frequent updates
  • Long-term data integrity
  • Easy system integration
  • Compatible with standard programmers
  • Reduces risk of system errors

Applications

Documents

Design resources

Developer community