Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S29AL008J70TFA010
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S29AL008J70TFA010

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Density
    8 MBit
  • Family
    AL-J
  • Initial Access Time
    70 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive

OPN
S29AL008J70TFA010
Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TSOP-48 (51-85183)
Packing Size 960
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S29AL008J70TFA010 is an 8 Mbit (1M × 8-bit/512K × 16-bit) 3 V boot sector Flash memory for automotive and industrial applications requiring AEC-Q100 Grade 1 or 3 qualification. It operates from 2.7 V to 3.6 V with 70 ns access time, features ultra-low standby and sleep currents down to 0.2 μA, and supports top boot sector configuration, flexible sector architecture, hardware sector protection, and CFI compliance.

Features

  • Single 2.7–3.6 V read/write supply
  • 8 Mbit density, x8/x16 organization
  • Access times as fast as 55 ns
  • 110 nm process technology
  • Secured Silicon Sector for ID storage
  • Flexible sector architecture
  • Sector group protection/unprotection
  • Unlock Bypass for fast programming
  • Ultra low power: 0.2 µA standby/sleep
  • 1,000,000 cycles per sector endurance
  • 20-year data retention
  • JEDEC command set compatible

Benefits

  • Simplifies power supply design
  • Enables high-speed system operation
  • Secure ID for device authentication
  • Flexible code/data management
  • Prevents accidental data loss
  • Faster programming saves time
  • Minimizes standby power drain
  • Reliable for frequent updates
  • Long-term data integrity
  • Easy system integration
  • Compatible with standard programmers
  • Reduces risk of system errors

Applications

Documents

Design resources

Developer community