S28HS256TGZBHB013
Active and preferred
RoHS Compliant
Lead-free

S28HS256TGZBHB013

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HS256TGZBHB013
S28HS256TGZBHB013


Product details

  • Classification
    ISO 26262-compliant
  • Density
    256 MBit
  • Family
    HS-T
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 200
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive

OPN
S28HS256TGZBHB013
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 09/2024
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 09/2024
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S28HS256TGZBHB013 is a 256 Mbit SEMPER™ NOR flash for automotive code and data storage, using an octal interface. It operates from 1.7 V to 2.0 V over -40C to 105C and supports JESD251 Octal SPI with 166 MHz SDR and 200 MHz DDR, delivering up to 400 MByte/s bandwidth. ISO 26262-compliant safety features include ECC (SECDED), interface CRC, data integrity CRC, and SafeBoot diagnostics.

Features

  • 45 nm MIRRORBIT™ stores 2 bits/cell
  • Uniform or hybrid sector architecture
  • 256 KB sectors plus 32 x 4 KB sectors
  • 256- or 512-byte program buffer
  • 1024-byte OTP secure silicon array
  • Embedded ECC on 16-byte data units
  • Corrects 1-bit, detects 2-bit errors
  • ECC status, trap addr, error counter
  • INT# can signal ECC error detection
  • Interface CRC for read/program/erase
  • SafeBoot detects init/config faults
  • AutoBoot reads after power-up/reset

Benefits

  • Higher density lowers memory cost
  • Sector options optimize update times
  • 4 KB sectors cut config reflashing
  • Faster writes improve throughput
  • OTP enables IDs and secure config
  • ECC boosts data reliability in use
  • Detects corruption before it spreads
  • Built-in ECC diagnostics ease debug
  • INT# enables fast fault handling
  • CRC reduces bus-transfer bit errors
  • SafeBoot enables recovery after fault
  • AutoBoot shortens boot time

Applications

Documents

Design resources

Developer community