- Consumer Wearables
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
- Domestic robots
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
- Intel CPU voltage regulator Ics
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
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Product details
-
Density2 GBit
-
FamilyHS-T
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 166
-
InterfacesOctal
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2037
-
Publish in NPSGN
-
Publish in PSGN
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
S28HS02GTFPBHV053 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-24801) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2037 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-24801) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2037 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
CN
|
Features
- MIRRORBIT™ stores 2 bits per cell
- Dual-die MCP (DDP) architecture
- Uniform or hybrid sector architecture
- 4 KB and 256 KB sector options
- 256 or 512-byte program buffer
- 1024-byte OTP secure silicon array
- JESD251 xSPI compliant interface
- Octal SDR/DDR with DS data strobe
- Hamming ECC per 16-byte data unit
- SECDED: correct 1-bit, detect 2-bit
- ECC status, trap addr, INT# alert
- SafeBoot failure signature status
Benefits
- Higher density in same die size
- More memory in one MCP footprint
- Tune sectors for code and data
- 4 KB erase reduces update time
- Faster programming improves throughput
- OTP helps protect keys and IDs
- JEDEC xSPI eases host integration
- DS simplifies high-speed reads
- ECC improves read data reliability
- 2-bit detect avoids silent faults
- INT# enables quick error response
- SafeBoot aids recovery after faults
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.