S28HS02GTFPBHV050
Active and preferred
RoHS Compliant
Lead-free

S28HS02GTFPBHV050

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HS02GTFPBHV050
S28HS02GTFPBHV050


Product details

  • Density
    2 GBit
  • Family
    HS-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • Qualification
    Industrial

OPN
S28HS02GTFPBHV050
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S28HS02GTFPBHV050 is a 2.0 GBit SEMPER™ NOR flash MCP (1 Gb×2 die) for code and data storage in industrial systems. It supports JEDEC JESD251 Octal (8D-8D-8D/8S-8S-8S) plus SPI, operating from 1.7 V to 2.0 V over -40°C to 105°C. Octal DDR runs at 166 MHz for 333 MByte/s bandwidth. Built-in ECC (SECDED), CRC data integrity, SafeBoot, and advanced sector protection improve robustness.

Features

  • MIRRORBIT™ stores 2 bits per cell
  • Dual-die MCP (DDP) architecture
  • Uniform or hybrid sector architecture
  • 4 KB and 256 KB sector options
  • 256 or 512-byte program buffer
  • 1024-byte OTP secure silicon array
  • JESD251 xSPI compliant interface
  • Octal SDR/DDR with DS data strobe
  • Hamming ECC per 16-byte data unit
  • SECDED: correct 1-bit, detect 2-bit
  • ECC status, trap addr, INT# alert
  • SafeBoot failure signature status

Benefits

  • Higher density in same die size
  • More memory in one MCP footprint
  • Tune sectors for code and data
  • 4 KB erase reduces update time
  • Faster programming improves throughput
  • OTP helps protect keys and IDs
  • JEDEC xSPI eases host integration
  • DS simplifies high-speed reads
  • ECC improves read data reliability
  • 2-bit detect avoids silent faults
  • INT# enables quick error response
  • SafeBoot aids recovery after faults

Applications

Documents

Design resources

Developer community