S28HS01GTGZBHM030
Active and preferred
RoHS Compliant
Lead-free

S28HS01GTGZBHM030

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HS01GTGZBHM030
S28HS01GTGZBHM030


Product details

  • Classification
    ISO 26262-compliant
  • Density
    1 GBit
  • Family
    HS-T
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 200
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • Qualification
    Automotive

OPN
S28HS01GTGZBHM030
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S28HS01GTGZBHM030 is a 1 Gbit 1.8 V SEMPER™ NOR flash with an octal interface for automotive code/data storage. It operates from 1.7 V to 2.0 V over -40 to 125°C and supports 166 MHz SDR or 200 MHz DDR (up to 400 MByte/s). It is ISO 26262-compliant and integrates ECC (SECDED), interface CRC, data-integrity CRC, SafeBoot diagnostics, and AutoBoot for fast access after power-on reset.

Features

  • 45-nm MIRRORBIT™ stores 2 bits/cell
  • Uniform or hybrid sector architecture
  • 256 or 512-byte program buffer
  • 1024-byte OTP secure silicon array
  • Octal 8S-8S-8S and 8D-8D-8D
  • JEDEC JESD251 xSPI compliant
  • Data strobe (DS) for read capture
  • ECC on 16-byte units, SECDED
  • SafeBoot status detects init faults
  • AutoBoot outputs data after reset
  • LBP and ASP sector protection
  • Hardware or software reset support

Benefits

  • Higher density with fewer cells
  • Fits boot code and data layouts
  • Faster page program transactions
  • Stores IDs and secrets securely
  • High throughput on few signal pins
  • Easier host support via xSPI
  • Improves timing margin at high speed
  • Reduces bit errors in stored code
  • Enables recovery after bad power-up
  • Cuts boot time and host firmware steps
  • Prevents unauthorized code changes
  • Simplifies robust system reset design

Applications

Documents

Design resources

Developer community