S28HL256TFPBHM010
Active and preferred
RoHS Compliant
Lead-free

S28HL256TFPBHM010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S28HL256TFPBHM010
S28HL256TFPBHM010


Product details

  • Classification
    ISO 26262-compliant
  • Density
    256 MBit
  • Family
    HL-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 166
  • Interfaces
    Octal
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive

OPN
S28HL256TFPBHM010
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 09/2024
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 09/2024
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S28HL256TFPBHM010 is a 256 Mbit SEMPER™ NOR flash (HL-T) for automotive ECUs, using a JEDEC JESD251 octal interface at 166 MHz SDR or 166 MHz DDR for up to 333 MByte/s bandwidth. It operates from 2.7 V to 3.6 V over -40 to 125°C, is ISO 26262-compliant, and integrates ECC (SECDED), SafeBoot, AutoBoot, interface CRC, and data integrity CRC for robust code and data storage in safety-critical designs.

Features

  • 45 nm MIRRORBIT™ stores 2 bits/cell
  • Uniform or hybrid sector architecture
  • 256 KB sectors plus 32 x 4 KB sectors
  • 256- or 512-byte program buffer
  • 1024-byte OTP secure silicon array
  • Embedded ECC on 16-byte data units
  • Corrects 1-bit, detects 2-bit errors
  • ECC status, trap addr, error counter
  • INT# can signal ECC error detection
  • Interface CRC for read/program/erase
  • SafeBoot detects init/config faults
  • AutoBoot reads after power-up/reset

Benefits

  • Higher density lowers memory cost
  • Sector options optimize update times
  • 4 KB sectors cut config reflashing
  • Faster writes improve throughput
  • OTP enables IDs and secure config
  • ECC boosts data reliability in use
  • Detects corruption before it spreads
  • Built-in ECC diagnostics ease debug
  • INT# enables fast fault handling
  • CRC reduces bus-transfer bit errors
  • SafeBoot enables recovery after fault
  • AutoBoot shortens boot time

Applications

Documents

Design resources

Developer community