S26HS02GTFPBHM043
Active and preferred
RoHS Compliant
Lead-free

S26HS02GTFPBHM043

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26HS02GTFPBHM043
S26HS02GTFPBHM043


Product details

  • Classification
    ISO 26262-compliant
  • Density
    2 GBit
  • Family
    HS-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Publish in NPSG
    N
  • Publish in PSG
    N
  • Qualification
    Automotive

OPN
S26HS02GTFPBHM043
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S26HS02GTFPBHM043 is a 2.0 Gbit SEMPER™ NOR Flash in the HS-T family for automotive systems, using a HYPERBUS™ (JESD251 xSPI) DDR interface up to 166 MHz for 333 MByte/s read bandwidth. It operates from 1.7 V to 2.0 V over -40°C to 125°C and supports legacy x1 SPI default boot. ISO 26262-compliant safety features include ECC and CRC for interface and data integrity.

Features

  • 45-nm MIRRORBIT™ stores 2 bits/cell
  • JEDEC JESD251 xSPI compliant
  • HYPERBUS x8 DDR, DS read strobe
  • Legacy x1 SPI mode supported
  • Default boot: SPI x1 or HYPERBUS x8
  • Wrapped or linear burst reads
  • Auto fetch next page in linear burst
  • 256 B or 512 B program buffer option
  • OTP Secure Silicon Region 1024 B
  • Interface CRC for link error detect
  • Array CRC + ECC SECDED protection
  • Advanced per-sector protection

Benefits

  • Higher density in same die area
  • Easier host compatibility via xSPI
  • Simplifies high-speed read capture
  • Works with existing SPI controllers
  • Flexible boot for multiple platforms
  • Optimizes reads for MCU/XIP access
  • Sustained bandwidth for streaming
  • Shorter program time, higher thruput
  • Protects keys and device identity
  • Detects bus faults for safer comms
  • Improves data integrity in field
  • Prevents unauthorized sector writes

Applications

Documents

Design resources

Developer community