S25HS02GTFABHB050
Active and preferred
RoHS Compliant
Lead-free

S25HS02GTFABHB050

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25HS02GTFABHB050
S25HS02GTFABHB050


Product details

  • Classification
    ISO 26262-compliant
  • Density
    2 GBit
  • Family
    HS-T
  • Interface Bandwidth
    102 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    166 / 102
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive

OPN
S25HS02GTFABHB050XQLA1
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 04/2023
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 04/2023
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
S25HS02GTFABHB050 is a 2.0 Gbit HS-T SEMPER™ NOR flash for automotive code and data storage over Quad SPI. It operates from 1.7 V to 2.0 V across -40°C to 105°C and supports up to 166 MHz SDR or 102 MHz DDR reads (102.0 MByte/s). The device provides 4 KB and 256 KB erase sectors, plus safety features such as ECC (SECDED), data-integrity CRC, SafeBoot, and advanced sector protection for ISO 26262-compliant designs.

Features

  • 45-nm MIRRORBIT™ 2 bits per cell
  • Multi-chip package: 2 × 1 Gb dies
  • Uniform or hybrid sector architecture
  • 256 or 512-byte program buffer
  • 1024-byte OTP secure silicon (SSR)
  • Quad SPI: 1-1-4, 1-4-4, 4-4-4
  • Quad SPI DDR read up to 102 MBps
  • ECC on 16-byte units, Hamming code
  • Corrects 1-bit, detects 2-bit errors
  • ECC status, trap address, counter
  • Endurance flex wear leveling regions
  • LBP + ASP sector/block protection

Benefits

  • Higher density lowers PCB footprint
  • Higher capacity in one BOM item
  • Aligns small params + bulk storage
  • Faster program cuts update time
  • Protect keys/IDs from cloning
  • Flexible host interface compatibility
  • Faster boot and code execute in place
  • ECC boosts read data reliability
  • Detects corruption before failure
  • Speeds debug and field diagnostics
  • Wear leveling extends flash lifetime
  • Prevents accidental erase or writes

Applications

Documents

Design resources

Developer community