S25HS02GTDPBHV153
Active and preferred
RoHS Compliant
Lead-free

S25HS02GTDPBHV153

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25HS02GTDPBHV153
S25HS02GTDPBHV153
ea.


Product details

  • Density
    2 GBit
  • Family
    HS-T
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial

OPN
S25HS02GTDPBHV153
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-24801)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
ea.
in stock
The S25HS02GTDPBHV153 is a 2.0 Gbit HS-T Quad SPI NOR flash in a 24-ball BGA MCP (2 × 1 Gbit die) using 45-nm MIRRORBIT technology. It operates from 1.7 V to 2.0 V over -40°C to 105°C (industrial). Quad SPI supports 133 MHz SDR and 66 MHz DDR operation with up to 66 MByte/s bandwidth. Data integrity CRC, SECDED ECC, Endurance flex, and SafeBoot support reliable code and data storage.

Features

  • 45-nm MIRRORBIT™ 2 bits per cell
  • Multi-chip package: 2 × 1 Gb dies
  • Uniform or hybrid sector architecture
  • 256 or 512-byte program buffer
  • 1024-byte OTP secure silicon (SSR)
  • Quad SPI: 1-1-4, 1-4-4, 4-4-4
  • Quad SPI DDR read up to 102 MBps
  • ECC on 16-byte units, Hamming code
  • Corrects 1-bit, detects 2-bit errors
  • ECC status, trap address, counter
  • Endurance flex wear leveling regions
  • LBP + ASP sector/block protection

Benefits

  • Higher density lowers PCB footprint
  • Higher capacity in one BOM item
  • Aligns small params + bulk storage
  • Faster program cuts update time
  • Protect keys/IDs from cloning
  • Flexible host interface compatibility
  • Faster boot and code execute in place
  • ECC boosts read data reliability
  • Detects corruption before failure
  • Speeds debug and field diagnostics
  • Wear leveling extends flash lifetime
  • Prevents accidental erase or writes

Applications

Documents

Design resources

Developer community