S25FS064SAGNFV033
Active and preferred
RoHS Compliant
Lead-free

S25FS064SAGNFV033

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS064SAGNFV033
S25FS064SAGNFV033


Product details

  • Density
    64 MBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S25FS064SAGNFV033
Product Status active and preferred
Infineon Package
Package Name LGA-8 (002-10839)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LGA-8 (002-10839)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S25FS064SAGNFV033 is a 64 Mb (8 MB) serial NOR flash memory built on Infineon's 65-nm MIRRORBIT™ technology and Eclipse architecture for faster program and erase speeds. Operating from 1.7 V to 2.0 V, it supports SPI Multi-I/O up to 133 MHz SDR and DDR, with read rates up to 80 MBps. Sector options, advanced protection, and OTP enhance data security. With 100,000 cycles and 20-year retention, it is ideal for automotive, industrial, and embedded systems.

Features

  • SPI with single, dual, quad, and QPI modes
  • Double data rate (DDR) read commands
  • 256/512-byte page programming buffer
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1024-byte OTP array with lockable regions
  • Automatic ECC with single bit error
  • Advanced sector and block protection
  • 65-nm MIRRORBIT™ technology
  • 1.7 V to 2.0 V supply voltage
  • Operating temperature up to +125°C

Benefits

  • Flexible I/O enables high-speed data access
  • DDR read boosts system performance
  • Large buffer accelerates programming
  • Multiple erase modes fit various needs
  • High endurance for reliable operation
  • Long retention secures critical data
  • OTP array supports secure device ID
  • ECC improves data integrity
  • Robust protection prevents data loss
  • Advanced process enables high density
  • Low voltage reduces power consumption
  • Wide temp range suits harsh environments

Applications

Documents

Design resources

Developer community