S25FS064SAGBHI020
Active and preferred
RoHS Compliant
Lead-free

S25FS064SAGBHI020

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS064SAGBHI020
S25FS064SAGBHI020


Product details

  • Density
    64 MBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S25FS064SAGBHI020
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S25FS064SAGBHI020 is a 64 Mb (8 MB) serial NOR flash memory using Infineon's 65-nm MIRRORBIT™ technology and ECLIPSE architecture. It supports SPI Multi-I/O at 1.8 V, with single, dual, and quad I/O including DDR modes. The device offers up to 80 MBps read rates, 100,000 program-erase cycles, flexible sector architectures, and advanced security with OTP and password protection. It operates from -40°C to +125°C (AEC-Q100 Grade 1).

Features

  • SPI with single, dual, quad, and QPI modes
  • Double data rate (DDR) read commands
  • 256/512-byte page programming buffer
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1024-byte OTP array with lockable regions
  • Automatic ECC with single bit error
  • Advanced sector and block protection
  • 65-nm MIRRORBIT™ technology
  • 1.7 V to 2.0 V supply voltage
  • Operating temperature up to +125°C

Benefits

  • Flexible I/O enables high-speed data access
  • DDR read boosts system performance
  • Large buffer accelerates programming
  • Multiple erase modes fit various needs
  • High endurance for reliable operation
  • Long retention secures critical data
  • OTP array supports secure device ID
  • ECC improves data integrity
  • Robust protection prevents data loss
  • Advanced process enables high density
  • Low voltage reduces power consumption
  • Wide temp range suits harsh environments

Applications

Documents

Design resources

Developer community