ClassificationISO 26262-ready
-
Density64 MBit
-
FamilyFS-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FS064SAGBHB023 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- SPI with single, dual, quad, and QPI modes
- Double data rate (DDR) read commands
- 256/512-byte page programming buffer
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 1024-byte OTP array with lockable regions
- Automatic ECC with single bit error
- Advanced sector and block protection
- 65-nm MIRRORBIT™ technology
- 1.7 V to 2.0 V supply voltage
- Operating temperature up to +125°C
Benefits
- Flexible I/O enables high-speed data access
- DDR read boosts system performance
- Large buffer accelerates programming
- Multiple erase modes fit various needs
- High endurance for reliable operation
- Long retention secures critical data
- OTP array supports secure device ID
- ECC improves data integrity
- Robust protection prevents data loss
- Advanced process enables high density
- Low voltage reduces power consumption
- Wide temp range suits harsh environments
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.