S25FL512SDSMFM010
Active and preferred
RoHS Compliant
Lead-free

S25FL512SDSMFM010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL512SDSMFM010
S25FL512SDSMFM010
ea.


Product details

  • Classification
    ISO 26262-ready
  • Density
    512 MBit
  • Family
    FL-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FL512SDSMFM010
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
The S25FL512SDSMFM010 is a 512 Mb SPI NOR flash memory using Infineon's 65 nm MIRRORBIT™ technology and Eclipse™ architecture for fast program and erase speeds. It supports single, dual, and quad SPI Multi-I/O, with SDR and DDR modes up to 80 MBps, and operates at 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O voltage. With 100,000 program-erase cycles, 20-year data retention, and integrated ECC, it is ideal for code shadowing, XIP, and secure data storage.

Features

  • CMOS 3.0 V core with versatile I/O
  • SPI interface with multi I/O support
  • 512 Mb (64 MB) density
  • Supports SPI clock up to 133 MHz
  • Quad, dual, and DDR read commands
  • 512-byte page programming buffer
  • Automatic ECC with single bit correction
  • Uniform 256-KB sectors
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • 1024-byte OTP secure region
  • Block and advanced sector protection

Benefits

  • Versatile I/O enables flexible system design
  • Multi I/O SPI boosts data throughput
  • High density supports large code/data storage
  • 133 MHz SPI enables fast data access
  • Quad/DDR read maximizes read speed
  • Large buffer speeds up programming
  • ECC improves data reliability
  • Uniform sectors simplify memory management
  • High endurance for long device lifetime
  • 20-year retention ensures data safety
  • OTP region adds security options
  • Advanced protection enhances data safety

Applications

Documents

Design resources

Developer community