Jul 07, 2026
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
Jul 07, 2026
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
ClassificationISO 26262-ready
-
Density128 MBit
-
FamilyFL-S
-
Interface Bandwidth54 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)108 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
|
OPN
|
S25FL127SABMFB100 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-8 (002-15548) | |
| Packing Size | 280 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (002-15548) |
| Packing Size | 280 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CMOS 3.0 V core
- 128 Mb (16 MB) density
- SPI with multi-I/O support
- 24- or 32-bit address options
- Read commands: Normal, Fast, Dual, Quad
- AutoBoot for automatic read on power-up/reset
- 256- or 512-byte page programming buffer
- Internal ECC with single bit error correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles per sector
- 20 year data retention
- 1024-byte one-time programmable (OTP) array
Benefits
- Low voltage operation reduces power use
- High density enables large code/data storage
- Flexible SPI I/O boosts system compatibility
- Extended addressing supports large designs
- Multiple read modes optimize speed
- AutoBoot accelerates system startup
- Large buffers speed up programming
- ECC improves data reliability
- Flexible erase options fit various needs
- High endurance lowers maintenance cost
- Long retention ensures data safety
- OTP region adds secure storage
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.