RDHA720SF06A1NK

RDHA720SF06A1NK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RDHA720SF06A1NK
RDHA720SF06A1NK


Product details

  • Configuration
    Form A
  • Number of Relays per Package
    1
  • Output Current max
    20 A
  • Output Voltage max
    60 V
  • Package
    5-Pin SM
  • TID max
    100 Krad(Si)

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The RDHA720SF06A1NK is a 60V 20A rad hard solid state relay with a single-pole-single-throw (SPST) normally open configuration in a 8-pin surface mount package. It has standard packaging, is characterized for 100 krad(Si) total ionizing dose and utilizes IR HiRel's R5 MOSFET technology for its input and output MOSFETs. The device is screened to MIL-PRF-38534 and is capable of operating in the harsh space environment.

Applications

Documents

Design resources

Developer community