RDHA710SE10A2SK
Active and preferred

RDHA710SE10A2SK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RDHA710SE10A2SK
RDHA710SE10A2SK


Product details

  • Configuration
    Form A
  • Number of Relays per Package
    2
  • Output Current max
    10 A
  • Output Voltage max
    100 V
  • Package
    8-Pin SM
  • TID max
    100 Krad(Si)

OPN
Product Status active and preferred
Infineon Package
Package Name 8 PIN SIP GW LF
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name 8 PIN SIP GW LF
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The RDHA710SE10A2SK is a 100V 10A rad hard solid state relay with a dual pole, single throw normally open configuration relay win a 8-pin surface mount package. It offers controlled response and 3.3V buffered, controlled logic drive voltage, and is capable of withstanding 100 krad(Si) total ionizing dose. The device is screened to MIL-PRF-38534 and is capable of operating in the harsh space environment.

Applications

Documents

Design resources

Developer community