RDHA701FP10A8QK
Active and preferred

RDHA701FP10A8QK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RDHA701FP10A8QK
RDHA701FP10A8QK


Product details

  • Configuration
    Form A
  • Number of Relays per Package
    8
  • Output Current max
    1.3 A
  • Output Voltage max
    100 V
  • Package
    64-Pin FlatPack
  • TID max
    100 Krad(Si)

OPN
Product Status active and preferred
Infineon Package
Package Name 64 Pin Flatpack
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name 64 Pin Flatpack
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's RDHA701FP10A8QK is a 100V 1.3A rad hard solid state relay with an octal pole, single throw normally open configuration in a 64-pin flatpack package. It is characterized for 100kRad(Si) TID and can be actuated by an input voltage or current (depending on the model). The device is screened to MIL-PRF-38534 and is capable of operating in the harsh space environment.

Applications

Documents

Design resources

Developer community