P-M4.8
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationspayment, government identification
-
Contact SurfaceNiAu
-
Delivery FormsTape on Reel
-
DerivativesAu surface, Pd surface
-
Dimensions13 x 11.8mm
-
ISO – ReferenceISO 10373-1/-3, ISO 7810, ISO 7816-1
-
Pitch14.25 mm
-
Product Description8 contacts, mold, wire bond, epoxy tape, contact-based module
-
Product NameP-M4.8
-
Thicknessmax. 600μm
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | P-M4.8-8 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | P-M4.8-8 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 14.25mm
- 13 x 11.8mm
- max. 600?m
- CIN
- ISO 7816-1, ISO 7810, ISO 10373-1/-3
- Au surface, Pd surface
- Tape on Reel
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.