NFC4TC1K0

NFC4TC1K0

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

NFC4TC1K0
NFC4TC1K0


Product details

  • Applications
    Healthcare devices, Consumer electronic accessories, Pharmaceuticals, Access control, Consumables, Luxury goods, Track and trace, Toys
  • Certifications
    NFC Forum Type 4 CIPURSE™
  • Data Rate
    106 kbps
  • Delivery Forms
    Sawn wafer 75 μm or 150 μm, NiAu bump 20 μm
  • EEPROM
    1 KByte
  • Interfaces
    NFC Forum Type 4 Tag configurable, ISO 14443 A
  • Product Description
    Contactless security controllers for secure and non-secure NFC applications., Superior anticounterfeiting based on CIPURSE™ security architecture and suitable for all general-purpose NFC applications.
  • Security Features
    Mutual authentication using AES-128
  • Tools
    NFC Brand Protection Starter Kit
  • Use Cases
    Anti-counterfeiting, Accessory Identification and authentication, Consumer engagement, General purpose NFC applications

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Our contactless NFC4TC1K0 NFC tags are designed to meet higher levels of security typically required for authentication and similar applications. The tag incorporates the CIPURSE™ V2 open-standard security architecture and is compliant with the CIPURSE™ V2 cryptographic protocol specification based on AES-128. Commands and transmitted data can be secured using this protocol, which is inherently resistant to physical attacks like DPA and DFA.

Features

  • Compliant to ISO/IEC 14443-A
  • Certified as NFC Forum Type 4 Tag
  • CIPURSE™ certification
  • 1 KB memory option for NDEF data
  • Command set based on ISO 7816-4/-9
  • Flexible file system per ISO/IEC 7816-4
  • Chip capacitance value of 17 pF
  • Secured messaging modes AES-MAC, AES-ENC
  • Value record files
  • Security controller architecture

Benefits

  • Superior anti-counterfeiting
  • Resistant to DFA/DPA attacks
  • Vendor agnostic
  • Mutual authentication using AES-128
  • Data integrity and confidentiality
  • Lifecycle management

Applications

Documents

Design resources

Developer community