KP229E3518
Active and preferred
RoHS Compliant
Lead-free

KP229E3518

XENSIV™ KP229E3518 analog manifold absolute pressure (MAP) sensor for high-accuracy pressure sensing in advanced automotive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP229E3518
KP229E3518
ea.


Product details

  • Accuracy
    ±4.0 kPa
  • Interfaces
    Analog
  • Planned to be available until at least
    2036
  • Pressure range
    50 kPa to 400 kPa
  • Supply Voltage range
    4.5 V to 5.5 V
  • Temperature range
    -40 °C to 140 °C

OPN
KP229E3518XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 12/2010
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 12/2010
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
KP229E3518: Miniaturized analog MAP pressure sensor based on capacitive principle. Surface micromachined with integrated signal conditioning in BiCMOS technology. Converts 50 kPa to 400 kPa pressure into 0.50 V to 4.50 V voltage range. "Green" SMD housing. High accuracy & sensitivity. Ideal for automotive, industrial & consumer applications.

Features

  • High precision pressure sensing
  • Ratiometric analog output
  • Large temperature range (-40°C to 125°C)
  • Broken wire detection
  • Clamping
  • “Green” 8 pin SMD housing

Applications

Documents

Design resources

Developer community