KP229E3111
Active and preferred
RoHS Compliant
Lead-free

KP229E3111

XENSIV™ KP229E3111 analog manifold absolute pressure (MAP) sensor for high-accuracy pressure sensing
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP229E3111
KP229E3111
ea.


Product details

  • Accuracy
    ±2.5 kPa
  • Interfaces
    Analog
  • Planned to be available until at least
    2036
  • Pressure range
    20 kPa to 300 kPa
  • Supply Voltage range
    4.5 V to 5.5 V
  • Temperature range
    -40 °C to 140 °C

OPN
KP229E3111XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 10/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 10/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
KP229E3111: Miniaturized analog manifold pressure sensor using capacitive principle. Surface micromachined with integrated signal conditioning in BiCMOS tech. Converts 20-300 kPa pressure to 0.40-4.65 V voltage range. "Green" SMD package. Ideal for manifold air pressure & other applications. High accuracy & sensitivity for automotive, industrial & consumer uses.

Features

  • High precision pressure sensing
  • Ratiometric analog output
  • Large temperature range (-40°C to 125°C)
  • Broken wire detection
  • Clamping
  • “Green” 8 pin SMD housing
Documents

Design resources

Developer community