KP226E3408
Active and preferred
RoHS Compliant
Lead-free

KP226E3408

XENSIV™ KP226E3408 analog manifold absolute pressure (MAP) sensor with improved pressure-sensing accuracy
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP226E3408
KP226E3408
ea.


Product details

  • Accuracy
    ±3.8 kPa
  • Interfaces
    Analog
  • Planned to be available until at least
    2036
  • Pressure range
    15 kPa to 400 kPa
  • Supply Voltage range
    4.5 V to 5.5 V
  • Temperature range
    -40 °C to 140 °C

OPN
KP226E3408XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 07/2021
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 07/2021
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The Infineon KP226E3408 expands the broad family of Turbo MAP sensors, boasting improved accuracy in pressure sensing. This automotive-qualified MAP sensor with 3.8 kPa accuracy is ideal for automotive applications like ECU, while also suitable for industrial and consumer uses due to its high accuracy, sensitivity, and safety features.

Features

  • Pressure range 15 to 400 kPa
  • High precision pressure sensing
  • Ratiometric analog output
  • Large temperature range (-40°C to 140°C)
  • Broken wire detection
  • Clamping
  • Automotive qualified

Applications

Documents

Design resources

Developer community