JANTXVR2N7426U
Active and preferred

JANTXVR2N7426U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVR2N7426U
JANTXVR2N7426U


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R4
  • ID (@100°C) max
    -18 A
  • ID (@25°C) max
    -29 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    P
  • QG
    300 nC
  • QPL Part Number
    2N7426U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    154 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -3 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
JANTXVR2N7426U P-channel MOSFET is rad hard, with -200V and -29A, in a single SMD-2 package. It has electrical performance up to 100krad(Si) TID and QPL classification. IR HiRel R4 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community