Active and preferred

JANTXVR2N7380

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVR2N7380
JANTXVR2N7380

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R4
  • ID (@100°C) max
    9.1 A
  • ID (@25°C) max
    14.4 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-257AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    40 nC
  • QPL Part Number
    2N7380
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    180 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.8 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
N-channel MOSFET JANTXVR2N7380 is a single, rad hard device with 100V and 14.4A ratings. It comes in a TO-257AA package and is QPL qualified. With electrical performance up to 100krad(Si) TID, this R4 MOSFET is ideal for space satellite bus and payload applications, providing low RDS(on), low gate charge, and fast switching.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }