JANTXVR2N7261U
Active and preferred

JANTXVR2N7261U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVR2N7261U
JANTXVR2N7261U


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R4
  • ID (@100°C) max
    5 A
  • ID (@25°C) max
    8 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    18-pin LCC
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7261U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    180 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-18 MOSFET
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
JANTXVR2N7261U is a high performance rad hard N-channel MOSFET designed for space applications with 100V and 8A rating. With electrical performance up to 500krad(Si) TID and packaged in an 18-pin LCC, these devices have demonstrated decades of reliability in satellite bus and payload applications. The low RDS(on) and low gate charge result in reduced power losses while providing the well-established advantages of MOSFETs.

Applications

Documents

Design resources

Developer community